Global site

言語を選択ください。

食品・飲料事業向けモータ&ジェネレータ

このページをシェアする

Motors used in the food and beverage industry often have unique and demanding requirements in segments such as meat, poultry and fish, dairy and baking goods, as well as within applications such as grinders, mixers and conveyers. It is also required that machines operate without fault, for longer and at the highest possible level of energy efficiency throughout their lifespan.

ABB offers a full line of performance-proven energy-efficient motors for the entire scope of the food and beverage industry. ABB’s motors help run food and  beverage applications, from raw material handling, to processing and conveying, to packing and storage, without compromising on the standards demanded in the industry.

ABB has portfolio and service offering to help every application reach new levels of efficiency and productivity even under the most demanding conditions. Combining the best available materials with superior technology, the food and beverage motors are designed to operate reliably no matter how challenging the process or application

サポート或いは製品の購買情報をお探しですか?

Highlights

Our offering

Reference case studies

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ

人気の高いリンク

ABBウェブフィード