Global site

Low voltage Dust ignition proof IE3 motors

Equipment protection level Db and Dc for zones 21 and 22

ABB offers full range of IECEx/ATEX certified low voltage dust ignition proof IE3 premium efficiency motors. Motors are made to meet the precise needs of each customer and each application.

 

Type of protection Ex t


Output power                                                                     

0,25 to 355 kW                                          

Frame size

IEC 71 to 355

Frame material

Cast iron and aluminum

Number of poles

2 to 8

Voltages

All commonly used voltages

Frequency

50 or 60 Hz

Protection

IP 55 or IP 65

Protection type

For zone 21: EPL Db, T 125°C, IP65
For zone 22: EPL Dc, T 125°C, IP55 or IP65

Certificates

IECEx / ATEX certified, national certificates for example CU-TR (Russia, Belarus and Kazakhstan), CQST (China) and INMETRO (Brazil)

Features

 •   Certified with variable speed drive
 •   Variants for different standards in the oil and gas sector
 •   Type approval for most marine classification societies
 •   Application specific design available 

 

Loading documents