High voltage flameproof motors, technical data

Performance, reliability and safety

ABB high voltage flameproof motors are available in two versions: rib cooled motors and tube cooled motors. They are certified for gas groups IIB and IIC. They meet all relevant international standards, including IEC, EN, NEMA, ATEX Directive, and the most important specification requirements for the oil and gas industry.

Output power 
100 to 7,500 kW
Frame size 
355 to 900
Number of poles       
2 to 12
Voltages
Up to 11 kV
Frequency
50/60 Hz, VSD
Protection
IP55 (optionally IP56, IP65, IP66)
Mounting
Horizontal or vertical
Cooling
Rib cooled: IC411, IC416. Tube cooled: IC511, IC516
Bearings 
Antifriction or sleeve
Supply
Direct-on-line or variable speed drive
Ex protection types Ex db, Ex db eb
Standards
EN, IEC, NEMA, IEEE, CSA, TR CU

Loading documents
Select region / language

Popular links