Global site

Increased safety cast iron high voltage motors, technical data

Equipment protection level Gb for zones 1 and 2

 



Type of protection
Ex e
Output power
140 to 1,200 kW
Frame size
IEC 355 to 560
Number of poles
2 to 12, higher pole numbers on request
Voltages
1,000 to 7,200 V
Frequency
50 Hz, 60 Hz
Protection
IP55, IP56 
Cooling
IC411, IC416
Enclosure material
Cast iron
Motor type
HXR
Mounting type
Horizontal or vertical
Hazardous area
For zone 1 or 2
Temperature classes T1 - T3
Certificates
Acc. to ATEX directive and IEC standards
GOST (Russia)
other certificates on request
Loading documents