Global site

Low voltage Non-sparking IE2 motors

Equipment protection level Gc for zones 2

ABB offers full range of IECEx/ATEX certified low voltage non-sparking IE2 high efficiency motors. Motors are made to meet the precise needs of each customers and each application.

Protection type Ex nA
Protection type Ex ec

Type of protection Ex nA
Output power 0.25 to 2 000 kW
Frame size IEC 71 to 560
Frame material Cast iron/ Aluminum
Number of poles 2 to 12
Voltages All commonly used voltages
Frequency 50 or 60 Hz
Protection IP 55 or better
Protection type For zone 2
Temperature classes T1 - T3
Gas group IIC
Certificates IECEx / ATEX certified, national certificates for example CU-TR (Russia, Belarus and Kazakhstan), CQST (China) and INMETRO (Brazil)
Features •   Certified for variable speed drive
•   Variants for different standards for the oil and gas sector
•   Type approval for most marine classification societies
•   Application specific design available
Type of protection Ex ec, IE2 & IE3
Output power 4 to 90 kW
Frame size IEC 160 to 280
Frame material Aluminum
Number of poles 2 to 6
Voltages All commonly used voltages
Frequency 50 or 60 Hz
Protection IP 55 or better
Protection type For zone 2
Temperature classes T1 - T3
Gas group IIC
Certificates According to ATEX Directive
Features • Certified for variable speed drive
• Variants for different standards in the oil and gas sector
• Type approval for most marine classification societies
• Application specific design available

Loading documents