Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Non-sparking modular induction motors, technical data

Equipment protection level Gc for zones 1 and 2

 


Type of protection
Ex nA
Output power
160 kW to 18 MW
Frame size
IEC 400 to 1120
Number of poles
2 to 12, higher pole numbers on request
Voltages
400 to 13,800 V
Frequency
50 Hz, 60 Hz
Protection
IP54, IP 55, IP56
Cooling
IC611, IC666, IC616, IC81W, IC86W
Enclosure material
Welded steel
Motor type
AMA, AMI, AMC
Mounting type
Horizontal or vertical
Hazardous area
For zone 2
Temperature classes T1 - T4
Certificates
Acc. to ATEX directive and IEC standards
CQST (China)
GOST (Russia)
CSA (the United States, Canada)
other certificates on request
Loading documents