Pressurized cast iron low voltage motors technical data

Equipment protection level Gb and Gc for zones 1 and 2

 


Type of protection
Ex px / Ex pxe
Output power
Order related; 140 to 2 000 kW
Frame size
IEC 355 to 560
Number of poles
2 to 12, higher pole numbers on request
Voltages
Order related; 400 to 1 000 V
Frequency
Order related; 50 or 60 Hz
Protection
IP 55 / IP 56
Cooling
IC 411 / IC 416
Enclosure material
Cast iron
Motor type
HXR
Mounting type
Horizontal or vertical
Hazardous area
For zone 1 or 2
Temperature classes T1 - T4
Certificates
Acc. to ATEX Directive and IEC standards
CQST (China)
GOST (Russia)
CSA (the United States, Canada)
other certificates on request

Related links

Loading documents
Select region / language