Pressurized modular low voltage motors, technical data
Output power
|
315 to 3,800 kW
|
Frame size
|
IEC 400 to 630
|
Number of poles
|
2 to 12, higher pole numbers on request
|
Voltages
|
400 to 1,000 V
|
Frequency
|
50 Hz, 60 Hz
|
Protection
|
IP54, IP 55, IP 56
|
Cooling
|
IC611, IC666, IC616, IC81W, IC86W
|
Enclosure material
|
Welded steel
|
Motor type
|
AMA, AMI
|
Mounting type
|
Horizontal or vertical
|
Hazardous area
|
For zone 1 or 2
Temperature classes T1 - T4
|
Certificates
|
|