Pressurized synchronous generators technical data

Equipment protection level Gb and Gc for zones 1 and 2

 


Type of protection
Ex px / Ex pxe
Output power
2 to 70 MVA at 50 Hz
Frame size
IEC 710 to 1250
Voltages
3 to 15 kV
Frequency
50 or 60 Hz
Protection
IP54, IP55, IP56
Cooling
IC616, IC81W, IC86W
Generator size
2 to 70 MVA, 4 - 6 poles, 710
to 1250 frame, as type AMS
Protection type
For zone 2,
Temperature classes T1 - T4
Certificates
Acc. to ATEX Directive and IEC standards
GOST (Russia)
CSA (the United States, Canada)
other certificates on request
Loading documents
Select region / language

Popular links