BSM N-Series AC Brushless Servo Motors

ABB’s BSM N-series AC brushless servo motors provide industrial motion control applications with low inertia to attain the highest acceleration capability, allowing you to position rapidly. The BSM N-series AC brushless servo motors are used in the world's fastest machines and demanding applications.

BSM N-series AC brushless servo motors provide rugged, durable performance with high-energy permanent magnet technology. N-series motors deliver continuous stall-torque capability ranging from 3.9 lb/in (0.45 Nm) to 354 lb/In (40 Nm). Peak torque capability is nominally four times continuous. Low-inertia BSM N-series AC brushless servo motors provide the maximum torque per package size.

ABB’s BSM servo motors have been proven over the years, delivering reliability and high performance in the world's fastest machine, in industrial motion control applications such as indexers; form, fill and seal machinery; flying shears; cut-to-length line machines; robotics; insertion, packaging and capping machines; laser trimmers; marking; labeling and many other demanding applications.

Features

  • Low-inertia permanent magnet rotor design.
  • Five standard frame sizes
  • Acceleration torques from 16 lb/in (1.8 Nm) to 1,400 lb/in (160 Nm)
  • High output torque at low speed - continuous 4 lb/in (0.4 Nm) to 354 lb/in (40 Nm)
  • Inertia range .00006 - .034 lb/in2 (.067 - 38 kg/cm2)
  • Standard windings for 160, 300, 650 bus volts + custom options available
  • Dependability designed in the high 155°C design
  • Premium 200°C moisture resistant, multi-coated wire for reliability
  • Extra-high-insulated stator for high voltage and current spike protection
  • Superior bearing protection with Mobile Polyrex™ EM grease to provide four times greater life
  • Rugged industrial construction for unmatched quality
  • Stock and customs available - IEC/NEMA designs
  • UL/CSA/CE

Common applications

  • 3D printing
  • Cut-to-length
  • Flying shear
  • Labeling
  • Machining
  • Material handling
  • Winding

Common industries

  • Food and beverage
  • Manufacturing
  • Medical
  • Packaging
  • Robotics
  • Semiconductor

Key documents / links

AC Brushless Servo N-Series Motors
Select region / language