Specifically designed for U-Frame motor dimension and performance.
Features
- 1 - 60 hp
- NEMA frame 182 – 405U frame
- Foot mounted
- TEFC, three phase
- 460 volts
- 65°C ambient, 1.0SF
- 40°C ambient, 1.15SF
- Heavy duty cast iron frames
- Double shielded ball bearings (regreaseable)
- Shaft slinger ODE and DE
- Epoxy paint
Common applications
- Pumps
- Compressors
- Fans
- Conveyors
- Machine tool
Common industries
Key documents / links