Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Pressure Washer Motors

Designed for use on hot or cold pressure washers, steam cleaners, portable and self-contained stationary system for direct drive mount and double mounted designs.

Features

  • 1 1/2 - 5 hp
  • NEMA frame 56 – 184T
  • TEFC and ODP, single phase
  • TEFC (IP54), ODP (IP22)
  • 115/230, 208-230, 230 volts
  • Manual thermal overload
  • Capacitor start, capacitor run
  • 1 1/2 hp designs rated at 14 amps or less on 115 volts
  • UL and CSA recognized component approval

Common applications

  • Pressure washer
  • Steam cleaners

Common industries

  • New construction
  • Sanitation
  • Residential

Key documents / links