Explosion Proof General Purpose Motors

Designed for safe operation in a wide variety of applications where hazardous gases or dust is or may be present. Inverter Duty electrical designs allow for flexible operations and energy savings. Robust cast iron or steel band designs maximizes reliability and decreases downtime.

Features

  • Single phase (1/4 – 5 hp), Three phase (1/4 – 60 hp)
  • NEMA Frames 48 – 364T
  • Foot mounted, C-Face footed and footless designs
  • 115/208-230, 115/230, 230, 208-230/460, 230/460, 575 volts
  • UL & CSA certification
  • Class I Group D, Class II Group F&G 
  • Inverter-Duty on 1Hp and larger
  • IP54
  • Totally enclosed heavy gauge steel and cast iron construction
  • 60 & 50Hz data included on nameplate
  • Threaded lead inlet
  • NEMA Premium® efficiency with a 3 year warranty

Common applications

  • Pumps
  • Compressors
  • Fans and blowers
  • Conveyors

Common industries

  • Chemical, oil, & gas
  • Wastewater
  • Mining
  • Food & beverage
  • Grain handling and other agriculture
  • Plastics & rubber
  • Forest products
  • Medical & pharmaceuticals
  • Key documents / links

    Related videos

    Select region / language