Irrigation tower drive motors. Three phase, totally enclosed non ventilated (TENV).
Features
- Sealed fit at endplates
- Sheds water
- Conduit box is cast into the opposite drive endplate
- High overload capabilities
- The "P" suffix indicates the motor comes less pulley endplate for integral mounting
- Capable of field modification for older designs with internal thru bolts
- Operable at 50/60 Hz
- Tan epoxy paint for tough environments
- High temperature moisture resistant grease
- 1.0 service factor
- Class F insulation
Common Applications
Common Industries
Key Documents / Links