Baldor-Reliance® Air-over fan motors (TEAO) are foot mounted.
Features
- 1/4 - 10 hp
- 48 – 215T NEMA frame
- 208-230/460, 230/460 volt
- 36” long leads for ease of connectivity
- Oversized ball bearings for large overhung load from shaft mounted fans
- Locked DE bearing to allow mounting in any configuration
- IP44 (IP54 with drain fitting kit)
- Designed for longevity with 3 year warranty
Common applications
- Fans
- Pumps
- Blowers
- Air handling
- HVAC systems
- General purpose applications
Common industries
- Commercial buildings
- Schools and Universities
- Hospitality
- Healthcare
- Public meeting arenas