Condenser Fan Motors

Designed specifically for use on commercial refrigeration condenser units and air conditioning units requiring three phase TEAO construction for use in low temperature environments.

Features

  • 1/2 - 1 1/2 hp 
  • 48YZ – 56YZ NEMA frame
  • Three phase ODP & TEAO, “belly band” round body frame
  • 6” long shaft with flat and keyway (90degree apart)
  • Terminal panel for ease of connectivity
  • Lubed for life double shielded ball bearings
  • Corrosion resistant finish
  • Dynamically balanced for quiet operation
  • Automatic reset thermal
  • Re-connectible leads in pulley endplate

Common applications

  • Low temperature condensers
  • Industrial and commercial freezers and refrigeration
  • Air conditioning applications

Common industries

  • Buildings
  • Refrigeration and freezing 
  • Food processing plants

Key documents / links

Select region / language