Baldor-Reliance® ventilation fan is a three phase, TEAO, C-Face footless motor.
Features
- 1/2 - 1 hp
- 56C NEMA frame
- 208-230/460 volt
- Terminal panel for ease of connectivity
- Lubed for life double sealed bearings
- Locked DE bearing to allow mounting in any configuration
- IP44 (IP54 with drain fitting kit)
- Designed for longevity with 3 year warranty
Common applications
- Fans
- Pumps
- Blowers
- Air handling
- HVAC systems
- General purpose applications
Common industries
- Commercial buildings
- Schools and Universities
- Hospitality
- Healthcare
- Public meeting arenas