Our light industrial HVAC Yoke/pedestal fan motors are designed for continuous air-over applications with moderate starting loads.
Features
-
1/4 - 1/2 hp
- 48YZ – 56YZ NEMA frame
- PSC, TEAO
- Robust stamped steel pedestal mount
- 1” extended through bolts for grille mounting
- Heavy gauge steel yoke with 180 slot for wide angle rotation
- Pull chain switch (2 speed only) for high and low speeds
- Reversible rotation
- Terminal panel for ease of connectivity
- Automatic thermal overload protection
- Lubed for life double shielded bearings
- Switchless design for increased reliability
- 40deg C ambient
- Aluminum endplates
Common applications
Common industries
- HVAC industries
- Agricultural
- Farming
Key documents / links