Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

EC Titanium integrated motor drive

EC Titanium™ motors are a highly efficient integrated motor drive that combines synchronous reluctance and permanent magnet technologies for a sustainable, wirelessly connected solution that improves customers bottom line.

Features

  • IE5 efficiency - highly efficient at full load and partial load conditions offering up to 16% efficiency gains at partial load and speed.
  • The integrated product saves considerable control panel space and reduces wiring costs by placing the drive on top of or on the opposite drive end of the motor.
  • Tune and control flexibility - multiple options including wired keypads and PC tools for easy commissioning and tuning as well as Bluetooth communication for easy configuration and ABB Ability connectivity.
  • Plug and play - the drive is pre-programmed only requiring two inputs (start/stop) to run out of the box.
  • NEMA drop in - using conventional NEMA product architecture, the mounting dimensions makes interchanging seamless.
  • Power density - receive more power from a smaller frame size.
  • Reliable and low noise - extremely low starting current and less cogging reduces mechanical stresses of the driven load.
  • Integrated motor drive models are ABB Ability™ ready with built in capability to monitor the health of the unit.

Common applications

  • Exhaust / return fans
  • Energy recovery systems
  • Blower units
  • Air handling units
  • Rooftop condensing fans

Common industries

  • Air handling

Key documents / links

Online product catalog

Coming soon