SP4 NEMA Super Premium – Enclosed motor

When it comes to electric motors, you trust in ABB. Leading the way in energy efficiency yet again, Baldor-Reliance® SP4TM motors give you a shortcut in energy savings that makes a difference to your bottom line. These motors achieve NEMA Super Premium® efficiency across-the-line, independently of a drive. DOL or inverter duty, runs cooler, longer and quieter – now with a 48-month warranty.


The idea is simple. Take the best and proven AC induction design and make it better by reducing motor losses by an average of 20% while maintaining the simplicity of today's installed base of AC induction motors.

Features:

  • NEMA Super Premium efficiency
  • ¼ - 20 Hp
  • NEMA Frame 48 – 256T
  • 60Hz design
  • 230/460 volts, usable at 208 volts
  • 2,4,6 pole
  • Class F insulated motor with 1.15 service factor or higher that operates within Class "B" temperature limits at rated horsepower.
  • Suitable for inverter use per NEMA MG1 Part 31.4.4.2
  • Cooler operation for longer life
  • Designed for longevity with a 4 year warranty 

Common applications:

  • Fans
  • Pumps
  • Blowers
  • Conveyors
  • Compressors
  • Industrial machines
  • Other general purpose applications

Key documents and links

Select region / language