SP4 NEMA Super Premium – Open motor

When it comes to electric motors, you trust in ABB. Leading the way in energy efficiency yet again, Baldor-Reliance® SP4TM motors give you a shortcut in energy savings that makes a difference to your bottom line. These motors achieve NEMA Super Premium® efficiency across-the-line, independently of a drive. DOL or inverter duty, runs cooler, longer and quieter – now with a 48-month warranty.


The idea is simple. Take the best and proven AC induction design and make it better by reducing motor losses by an average of 20% while maintaining the simplicity of today's installed base of AC induction motors.

Features:

  • NEMA Super Premium efficiency
  • 25 -300 Hp
  • NEMA Frame 284T – L449
  • 60Hz design
  • 230/460 and 460 volts, usable at 208 volts
  • 2,4,6 pole
  • Robust cast iron TEFC construction
  • IP55 ingress protection
  • Regreaseable bearings on all frames
  • 304 stainless steel nameplates
  • Class I, Div 2 Groups A, B, C & D
  • Class II, Div 2 Groups F & G
  • NEMA Design B torques at Design A inrush
  • Suitable for inverter use per NEMA MG1 Part 31.4.4.2
  • Cooler operation for longer life
  • Designed for longevity with a 4 year warranty 

Common industries:

  • Grain handling
  • Chemical, oil and gas
  • Pulp & paper, forest products
  • Metals & foundries
  • Cement, aggregate & above ground mining
  • Food processing
  • Power generation
  • Water & wastewater treatment
Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

When it comes to electric motors, you trust in ABB. Leading the way in energy efficiency yet again, Baldor-Reliance® SP4TM motors give you a shortcut in energy savings that makes a difference to your bottom line. These motors achieve NEMA Super Premium® efficiency across-the-line, independently of a drive. DOL or inverter duty, runs cooler, longer and quieter – now with a 48-month warranty.


The idea is simple. Take the best and proven AC induction design and make it better by reducing motor losses by an average of 20% while maintaining the simplicity of today's installed base of AC induction motors.

Features:

  • NEMA Super Premium efficiency
  • ¼ - 20 Hp
  • NEMA Frame 48 – 256T
  • 60Hz design
  • 230/460 volts, usable at 208 volts
  • 2,4,6 pole
  • Class F insulated motor with 1.15 service factor or higher that operates within Class "B" temperature limits at rated horsepower.
  • Suitable for inverter use per NEMA MG1 Part 31.4.4.2
  • Cooler operation for longer life
  • Designed for longevity with a 4 year warranty 

Common applications:

  • Fans
  • Pumps
  • Blowers
  • Conveyors
  • Compressors
  • Industrial machines
  • Other general purpose applications
Select region / language