EC Titanium™ Motors
ABB's Baldor-Reliance® EC Titanium™ motors are highly efficient integrated motor/drive systems that combine synchronous reluctance and permanent magnet technologies for a sustainable, wirelessly connected solution. EC Titanium motors are available as stand-alone motor unit, designed to be paired with a variable frequency drive, or as an integrated motor/drive system. EC Titanium is optimized for energy management and sustainability and ideal for fans, pumps, blowers, compressors, vacuum pumps, HVAC systems and other variable speed applications.
Features
- IE5 efficiency - highly efficient at full load and partial load conditions offering as much as 16 percent efficiency gains at partial load and speed
- The integrated product saves considerable control panel space and reduces wiring costs by placing the variable frequency drive on top of or on the opposite drive end of the motor
- Tune and control flexibility – multiple options including wired keypads and PC tools for easy commissioning and tuning as well as Bluetooth communication for easy configuration and ABB Ability™ connectivity
- Plug and play – the drive is pre-programmed only requiring two inputs (start/stop) to run out of the box
- NEMA drop in – using conventional NEMA product architecture, the mounting dimensions makes interchanging seamless
- Power density – receive more power from a smaller frame size
- Reliable and low noise – extremely low starting current and less cogging reduces mechanical stresses of the driven load
- Integrated motor/drive models are ABB Ability ready with built-in capability to monitor the health of the unit
Common applications
- Exhaust/return fans
- Energy recovery systems
- Blower units
- Air handling units
- Rooftop condensing fans
- Pumps
- Vacuum pumps
- Compressors
- Ventilators
Common industries
- Air handling
- Water/wastewater
- Food processing
- Data centers
- Building systems
- Clean room systems
- General industrial
Related videos