Vertical P - Base Motors

Vertical p base
Baldor-Reliance solid shaft Vertical P-Base are perfect for your pumping applications. All frames have cast iron construction and premium features to protect motor components from chemicals, corrosion and abrasives, extending motor life and improving performance. Custom Vertical P-Base motors are available through 2,250 Hp. 

Features

  • 3 - 75 hp
  • Normal, Medium and High thrust applications
  • Available in TEFC construction
  • Suitable for harsh environments
  • Stainless steel nameplates
  • Vertical lifting provisions for ease of installation
  • Corrosion resistant epoxy finish
  • Severe duty version available for meeting requirements of IEEE Std. 841-2009
  • API 610 compliant construction also available

Common applications

  • Processing
  • Fluid Handling
  • Normal to high thrust vertical pump applications
  • Centrifugal pumps
  • Sump pumps
  • Turbine pumps
  • In-line process pumps, fans, aerators, autoclaves
  • Cooling towers
  • Harsh environments and severe duty applications
  • Common industries

  • Aggregate
  • Cement
  • Chemical
  • Forest
  • Petroleum
  • Pulp & Paper
  • Wastewater treatment
  • Agriculture
  • Key documents / links

    Vertical P - Base Motors
    Select region / language