D-Series brake motor

D-Series Brake Motors are available in both single phase and three phase designs utilizing either footed or footless mounting. Available in either totally enclosed fan cooled or totally enclosed non-vent construction. These motors are available from stock in ratings of 1/2 HP thru 10 HP (56 thru 215T frames).

Features

  • 1/2 - 10 Hp
  • NEMA frame 56 – 215TC
  • Three phase, TENV/TEFC
  • Foot mounted, C-face foot mounted and C-Face footless
  • 208-230/460, 230/460 and 575 volts
  • IP54
  • Low profile F-3 conduit box, most designs
  • Spring set, magnetically released power off type brakes
  • Fast action DC brake with integral rectifier
  • Manual release lever
  • Suitable for mounting in any configuration
  • Inverter duty
  • Super-E® motors have NEMA Premium® efficiency

Common applications

  • Conveyors 
  • Door operators
  • Hoists
  • Elevators

Common industries

  • Baggage handling
  • Unit handling
  • Packaging equipment

Key documents / links

Select region / language