Baldor-Reliance® Unit Handling motors feature an oversized low profile top-mounted conduit box on 56 & 140T frames that provide easy access for making connections. Footed frames include slotted feet for easy mounting on OEM conveyors. These motors meet NEMA Premium® efficiency requirements and are UL/CSA recognized and CE certified. 143-145TY and 143-145TCY frame motors have a special base which include 56, 143, 145 mounting slots used on OEM conveyors.
Features
- Single phase (1/2 – 1 hp), Three phase (1/2 – 7.5 hp)
- NEMA Frames 56C – 213TC
- C-Face footed and footless designs
- 115/208-230, 208-230/460, 230/460, 575 volts
- Low profile F-3 Conduit box, most designs
- Multiple base mounting configurations
- Color coded leads for ease of connectivity
- Inverter-Duty
- Laser-etched nameplate with highly visible font
- NEMA Premium® efficiency with a 3 year warranty
Common applications
- Unit and baggage handling
- Conveyors
- Packaging equipment
- Machine tools
- Hoists
- Elevators and door openers
Common industries