High cycle brake motors

Baldor-Reliance high cycle brake motors feature a DC brake with integral rectifier which provides faster action than traditional spring-set brakes.  It is made of cast aluminum footless frame for increased thermal dissipation, ideal for frequent start-stop applications. Available in either totally enclosed fan cooled or totally enclosed non-vent construction.

Features

  • 1/2 - 3 Hp
  • NEMA frame 56C – 145TC
  • C-Face footless
  • 208-230/460 and 230/460 volts
  • IP54
  • Cast aluminum frame design engineered for thermal dissipation
  • Low inertia, high efficient motor
  • Fast action DC brake with integral rectifier

Common applications

  • Frequent start and stop applications
  • Conveyors
  • Hoists
  • Door operators

Common industries

  • Unit Handling
  • Baggage handling
  • Packaging equipment
  • Key documents / links

    Select region / language