Designed for use on hot or cold pressure washers, steam cleaners, portable and self-contained stationary system for direct drive mount and double mounted designs.
Features
- 1 1/2 - 5 hp
- NEMA frame 56 – 184T
- TEFC and ODP, single phase
- TEFC (IP54), ODP (IP22)
- 115/230, 208-230, 230 volts
- Manual thermal overload
- Capacitor start, capacitor run
- 1 1/2 hp designs rated at 14 amps or less on 115 volts
- UL and CSA recognized component approval
Common applications
- Pressure washer
- Steam cleaners
Common industries
- New construction
- Sanitation
- Residential
Key documents / links