Industrial electric motors are available for most general purpose applications and processes. However, some AC Variable Speed applications require constant torque at zero speed. Inverter/Vector motors are designed specifically for adjustable speed applications in a standard NEMA Frame motor. Additionally, the AC Inverter/Vector Motors can be ran across the line for bypass operation and can deliver a 1000:1 Speed Range in a standard TENV or TEBC Enclosure.
Features
- Extensive HP Range 1/3 - 500hp
- B Rise
- IEC
- 1000:1 CT
- Low Noise
- 841XL Features
- Cast iron Frame Construction
- Stock Availability
- Corona Free insulation
- Class F Insulation
- 200% torque overload for one minute at base speed
- Insulated Bearings
- Constant horsepower 1.5 times base speed
- Special Encoder provisions
Common Applications
- Winders
- Positioning
- Extruders
- Web Processing
- Oil Drilling
- Induction Servo Spindle
- Test Stands-low / high speed
Common Industries
- Rubber
- Automotive
- Metals
- Plastics
- Converting
- Pulp and Paper
- Oil and Gas
Key Documents / Links