Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

RPM XE eXtreme efficient motors

Ideally suited for continuous operation on pumps and compressors, the Baldor-Reliance® RPM XE is an innovative, NEMA drop-in replacement motor which achieves leading efficiency and lower lifetime costs. This synchronous motor is unique as it starts across the line and offers IE4+ efficiencies. The motor is also capable of operating on a standard inverter without feedback.

Features

  • 10 –100 hp 
  • HL215T – HL405T NEMA frame
  • TEFC, 1800 RPM, design B, 1.15 service factor
  • Operates at true synchronous speed regardless of load
  • Severe duty features and meets IP55 rating
  • Efficiency two to four levels above NEMA premium
  • Power dense and standard NEMA frame designs
  • Designed for across the line operation
  • Suitable for adjustable frequency power in scalar mode
  • Class H insulation system with Class B rise
  • Up to IE3 combined system efficiency when properly matched with VFD running in V/Hz or scalar mode
  • Operates at true synchronous speed regardless of load
  • Up to IE5 efficiency when run cross the line
  • Division 2/Zone 2, ATEX, IEC EXnA available
  • 575 and 380 volts available

Common applications

  • Centrifugal Pumps
  • Fans
  • Compressors
  • Continuous applications demanding the ultimate efficiency
  • Applications demanding reduced weight or inertia

Common industries

  • Paper & Forest
  • Steel Industry
  • Water / Wastewater

Key documents / links