Designed for food processing where reliability and cleanability are of utmost importance in an intense, caustic cleaning environment. Baldor-Reliance Food Safe motors are designed to perform reliably- at maximum efficiency- around the clock and be effectively cleaned to a hygienic level to ensure uncompromised food safety.
ABB’s Baldor-Reliance Food Safe stainless-steel motors are designed to perform longer than any other industrial electric motor available today.
IEC frame also available.
Reliability
• All stainless steel construction
• Encapsulated windings and conduit box
• Two barrier mechanical shaft sealing system
Cleanability
• Smooth contours and finish with a rotatable, round conduit box allows water and debris to shed from the housing
• Independent feet allow the motor to be effectively and efficiently cleaned
Flexibility & safety
• Our rotatable conduit box eliminates the need to reorient the motor to match power supply
• Color-coded leads are easily identifiable and make connection safer and easier
• Lifting provisions on 180 – 280 frame allow for easier and safer maneuvering