When an application requires cleaning solutions and light washdowns that could potentially compromise the surface of a painted motor, paint free motors are the answer.
A rotating non-contact labyrinth seal on the drive end shaft extension protects the motor bearings by rotating and expelling contaminants. As an added layer of protection to ensure debris does not reach the bearing lubricant, double sealed bearings are standard on paint free motors. By utilizing sealed bearings, relubrication and maintenance is minimized.
Features
- 0.37 –7.5kW (½ - 10 hp)
- 56C – 215TC frame
- 230/460 volt
- Enclosures: TEFC & TENV
- IP55
- Inverter-duty available
- Stainless steel frame, base, shaft and hardware
- Stainless steel/aluminum finish
- Rotating non-contact labyrinth seal
- Neoprene gaskets
- Double-sealed ball bearings
- 3 year warranty
Common applications
Common industries
- Food processing
- Pharmaceuticals
- Packaging
Key Documents / Links