White Washdown Motors

Baldor-Reliance® White Washdown motors have been the workhorse of the food industry for over 30 years, delivering reliability and energy cost savings. These motors are designed for wet, humid environments that see splashing and light washdown.
 

Minimizing corrosion 

Corrosion is a significant issue in the food and beverage industry and that is why we continually improve our designs to ensure corrosion is minimized. 
• Stainless steel hardware and shaft extension 
• Two-part epoxy finish that is five times more resistant to corrosion and chipping than standard paint
 

Sealed frame 

Neoprene gaskets, lip and v-ring seals keep moisture from entering the internals of the motor. As the motor heats up and cools down, condensation can build up. To relieve this condensation, maintenance friendly drain holes and plugs can be removed.
Motor type  Hp (kW)  NEMA frame  Enclosures  Mounting
White washdown - single phase 1/2 - 1.5 (0.37 - 1.12) 56/C- 145T TEFC Footed, C-Face footed, C-Face footless
White washdown - three phase 1/3 - 20 (0.37 - 15) 56/C-256T/C TENV/TEFC Footed, C-Face footed, C-Face footless
Feather picker 2 - 3 (1.5 - 2.2) 145T/C TEFC Footed, C-Face footed
Cut saw
1 (0.75) D80 TENV Footed
Brake motor 1/2 - 5 (0.37 -3.7) 56C - 184TC TENV/TEFC C-Face footed
Jet pump 3/4 - 3 (0.56 - 2.2) 56J TEFC C-Face footed, C-Face footless
Close-coupled pump 1 - 20 (0.75 - 15)  143JM - 256JM TENV/TEFC C-Face footed
Vector motor 1 - 10 (0.75 - 7.5) 143TC - 254TC TEFC C-Face footed
Three phase: washdown features 5- 75 (3.7 - 56) 254T/C - 444T/C TEFC Footed, C-Face footed
Close-coupled pump: washdown features 25 -75 (19 - 56)
284JM - 365TCZ TEFC C-Face footed

Features

  • 0.25 – 56kW (1/3 –75 hp)
  • 56C – 256TC frame
  • 115/230, 230/460, 575 volt
  • Enclosures: TEFC & TENV
  • IP 55
  • Inverter-duty available
  • Stainless steel hardware
  • 300 series stainless steel shaft
  • Neoprene gaskets
  • Double-sealed ball bearings
  • Lip and v-ring seal on drive-end
  • Two-part white epoxy finish
  • 3 year warranty

Common applications

  • Conveyors
  • Pumps
  • Packaging
  • Feather picker
  • Poultry cut saw

Common industries

  • Food processing
  • Beverage
  • Packaging
  • Pharmaceuticals               
  • Wet environments
  • Wastewater

Key documents / links

Select region / language

Popular links