Synchronous VSD 4- to 40-poles motors, technical data

 Benefits

  • high power
  • high torque
  • high efficiency
  • proven reliability
  • low cost of ownership
  • low losses
Output power
1 - 65 MW
Frame size
710 to 2500
Number of poles
4 - 40
Voltages
1 - 15 kV
Frequency
50 or 60 Hz
Protection
IP23, IPW24, IP44, IP54, IP55
Cooling
IC01, IC611, IC81W, IC8A6W7
Enclosure material
Welded steel
Motor type
AMZ
Mounting type
Horizontal and vertical
Standards
 IEC and NEMA
Marine classification     
All international societies, e.g. ABS, BV, DNV and GL
Applications
Electric propulsion, Azipod propulsion,
metals and mining applications
(coilers, edgers, mill stand motors and hoists, etc)

Related links

Loading documents
Select region / language

Popular links