Synchronous VSD 4- and 6-poles motors, technical data

Benefits

  • high power
  • high torque
  • high efficiency
  • high availability
  • proven reliability
  • low cost of ownership
  • low losses

Output power
1 to 75 MW at 50 Hz
2,700 to 74,000 HP at 60 Hz
Frame size
710 to 1400
Voltages
1 - 15 kV
Frequency
50, 60 Hz or VSD
Protection
IP23, IP54, IP55, IP56, IPW24
Cooling
IC01, IC31, IC611, IC616, IC81W, IC86W
Standards
IEC, NEMA, BS, VDE, CSA
Ex protection types    
Non-sparking, pressurized
Loading documents
Select region / language

Popular links