Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

AFF660/665 industrial firewall for maximized security in LAN and WAN communication

Cyber security is a major concern for power utilities to ensure the integrity of the power grid. With the increasing introduction of Ethernet-based communication, secure data exchange and protection of mission-critical information calls for robust communication systems including tools that enable power utilities to detect and respond to threats before any damage is done. To secure cyberspace borders in industrial environments ABB offers the multi-port industrial firewall AFF660/665 with enhanced security features, added redundancy options and faster link speeds.

AFF660/665 comes with high performance option over GbE WAN connections combined with enhanced security solutions which comply with utility and industrial standards. A range of up to 6 ports offer flexible communication with high link speeds over Fast Ethernet and Gigabit, which saves space and costs. Various redundancy options, combined with faster link speeds, provide enhanced network security with a minimum of network downtime. Thanks to the robust design and high operating temperature range AFF660/665 is ide¬ally suited for industrial environments. Furthermore, the firewall is fully compliant to the IEEE 1686 cyber security standard. 
 

Are you looking for support or purchase information?

Get to know more

Loading documents

Related offering