Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

DIN Rail Wireless Router

TropOS 2420 and TropOS 2410 Mesh Edge Node Routers for DIN-rail Mounting

TropOS 2420 and TropOS 2410 mesh edge nodes are used to build field area networks for automation applications. Integrating a managed four-port Ethernet switch, RS-232/485 serial, voltage and contact closure monitoring, and a GPS receiver, the TropOS 2420/2410 enables reliable, secure and manageable IP communications for utility, oil and gas, mining and industrial applications.

The TropOS 2420/2410 integrates the functionality of four or more devices (backhaul radio, 802.11 access point, protocol converter, Ethernet switch, etc.) into one package. By eliminating unmanaged, external components, this high level of function integration reduces equipment and installation costs while enhancing reliability and manageability.

RS-232 and RS-485 serial connections, in addition to Ethernet ports, and support for popular automation protocols such as DNP3, Modbus and IEC 61850 with GOOSE messaging make the TropOS 2420/2410 ideal for connecting new and legacy field automation devices to a TropOS broadband mesh network. Field automation devices include intelligent electrical devices, remote terminal units, programmable logic controllers, flow computers and more.


Industrial Ethernet Router

The TropOS 2420/2410 provides an economical vehicle for utilities and other industrial companies to securely deploy field automation communication. It offers a multi-layer, multi-application security model that provides defense-in-depth. Its advanced set of standards-based security features for field area networks including a built-in firewall and IPsec VPN in every unit. The TropOS 2420/2410 enables traffic from different applications and user groups to be segregated on separate virtual local area networks (VLANs), each with its own address space, security policies and Quality of Service (QoS) policies. In addition, the product's operating software provides the technical controls required to achieve NERC CIP v5 compliance.

The TropOS 2420 is a dual-radio broadband mesh edge node that offers 300 Mbps wireless data rate at both 2.4 GHz and 5 GHz as well as access to 653 MHz of radio frequency (RF) spectrum (463 MHz in ETSI). The TropOS 2410 is a single-radio edge node that operates in the 2.4 GHz band only.

Download the TropOS 2420 and TropOS 2410 data sheets for additional information and contact sales with any questions.

Are you looking for support or purchase information?

Contact Us


Get to know more

Related offering