Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

TropOS 6420 Mesh Router

The TropOS 6420 outdoor mesh router provides a cost-effective, easy to deploy, high-performance networking solution for outdoor environments.

Light-weight and compact, the TropOS 6420 delivers significant performance increases through support for 2x2 MIMO in both the 2.4 GHz and 5 GHz frequency bands, a next-generation high-sensitivity radio design and the incorporation of patented features of the TropOS Mesh OS.

A cost-effective solution for a wide variety of applications, the TropOS 6420 outdoor mesh router is well-suited for utilities, oil and gas exploration and production, mining and industrial process control. With advanced radio resource management and access to 583 MHz of RF spectrum, the TropOS 6420 provides a reliable communications foundation for deploying multiple, concurrent mission critical applications. Each router can either serve as a gateway to increase network capacity or as a node to extend and reinforce network connectivity.

The small, lightweight form factor of this mesh router is ideal for deployments where aesthetics and weight are part of the mounting asset equation. The TropOS 6420 mesh router is a dual-band unit with 2.4 GHz and 5 GHz MIMO radios that support meshing and client connectivity in both bands. The TropOS 6420 can be ordered with two Ethernet ports that can be used to inject capacity into the network and attach client devices such as video cameras or with one Ethernet port that can be used to inject capacity into the network plus a serial (RS-232/RS-485) interface.

Download the TropOS 6420 data sheet for additional information and contact sales with any questions.

Are you looking for support or purchase information?

Contact Us


Get to know more

Related offering

Loading documents
  • Contact us

    Submit your web inquiry and we will contact you

    Contact us