Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Rugged Mesh Router - TropOS 6420-XA

The TropOS 6420-XA industrial rugged mesh router delivers high reliability and performance in extreme application environments.

It provides superior reliability by accessing 653 MHz of RF spectrum using automatic interference avoidance capabilities of TropOS Mesh OS. The TropOS 6420-XA uses the 802.11a/b/g/n wireless standards to deliver 600 Mbps total wireless data rate, 300 Mbps at 2.4 GHz and another 300 Mbps at 5 GHz.

An effective solution for a wide variety of applications, the TropOS 6420-XA industrial mesh router is well-suited for utilities, oil and gas exploration and production, mining and industrial process control. The router provides a reliable mesh network foundation for deploying multiple, concurrent mission critical applications. The TropOS 6420-XA can either serve as a gateway interface for capacity injection into the mesh network or as a node to extend or reinforce network connectivity.

Capable of creating or expanding higher-capacity mesh networks, the TropOS 6420-XA router supports 2x2 MIMO in the 2.4 GHz and 5 GHz frequency bands. It enables meshing and client connectivity in both frequency bands. A single-radio, 2.4 GHz version, the TropOS 6410-XA, is also available.

The TropOS 6420-XA is specifically packaged for installation in extreme application environments such as low or high temperature, high winds or salt fog.

The TropOS 6420 can be ordered with two Ethernet ports that can be used to inject capacity into the mesh network and attach client devices such as video cameras or with one Ethernet port that can be used to inject capacity into the network plus a serial (RS-232/RS-485) interface. Its antennas can be mounted remotely from the router itself.

Download the TropOS 6420-XA data sheet for additional information and contact our technical team with any questions.

Are you looking for support or purchase information?

Contact Us


Get to know more

Related offering

  • Contact us

    Submit your inquiry and we will contact you

    Contact us