ABB Infographic

Upstream

 
  • Offshore
  • Subsea
  • Next-generation subsea power system
  • Providing power for world first
  • Lowering costs by up to 30%
  • Improved electrical scheduling by 4-6 months
  • Electrification for world's largest movable structure
  • 7 extra days productivity per year
  • Up to 6,000 wells controlled by only 4 operators
  • Service resolution within 5 hours
  • Reduced maintenance costs and improved uptime
 

Midstream

 
  • Uptime over 99%
  • 1850 km pipeline providing 5% of Europe's gas demand
  • Local expertise and service presence for the entire portfolio
  • Integrated control and safety system across 1780 km of pipeline
 

Downstream

  • Control and automation for Indonesia's Largest blending plant
  • Largest chemical complex ever built
  • Cutting edge chemical plant technology
  • Safe, productive and profitable operation of downstream plants
 

20% to 30% CAPEX and OPEX savings achievable through an integrated automation, electrical and telecoms approach with robust service contracts.