HKF-11 Auxiliary Contact


HKF-11 Aux.-contact for front mounting

Product Information

  • Dimensions (L x W x H): (110 x 220 x 195 mm) 
  • Weight: 1.375 g
  • Customs tariff: 85369095
  • Standard: IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20

SKU: 1SAM101928R0001
Send Inquiry
Select region / language