MCCB TMAX , XT2S 160 Ekip-LSIG


C.BREAKER TMAX XT2S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 160 A FULLY RATED NEUTRAL

Product Information

  • Dimensions (L x W x H): (82.5 x 120 x 130 mm) 
  • Weight: 1.6 kg
  • Customs tariff: 85362010
SKU: 1SDA067856R1
 
Send Inquiry
Select region / language