AF96-30-11-13 100-250V50/60HZ-DC Contactor


The AF96-30-11-13 is a 3 pole - 1000 V IEC or 600 UL contactor with pre-mounted auxiliary contacts and screw terminals, controlling motors up to 45 kW / 400 V AC (AC-3) or 60 hp / 480 V UL and switching power circuits up to 130 A (AC-1) or 115 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.

Product Information

  • Dimensions (L x W x H): (116 x 82 x 125.5 mm) 
  • Weight: 1.21 kg
  • Customs tariff: 85364900
  • Standard: IEC/EN 60898-1 

SKU: 1SBL407001R1311
Send Inquiry
Select region / language