AX80-30-11-36 190V50Hz/220V60Hz Contactor


AX50...AX80 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles – control circuit: AC operated – add-on auxiliary contact blocks (optional) for side mounting and a wide range of accessories.

Product Information

  • Dimensions (L x W x H): (110 x 82 x 108 mm) 
  • Weight: 1.05 kg
  • Customs tariff: 85364900
  • Standard: IEC/EN 60898-1 

SKU: 1SBL411074R3611
Send Inquiry
Select region / language