A44 111-100, Energy meter'Steel', IR port, Three-phase, 1 A


Advanced DIN-rail meter with a large and easy to read back lighted pixel-oriented display. The meter is intended for use in the industry, commercial buildings etc. The meter can be used in 3 or 4 wire systems with a wide voltage range. The meter has several instrumentation values, 25 possible alarms and event logs. Three phase transformer connectedfor active energy. One output for pulses or alarm etc. Accuracy class 1.0 (or B for MID meters). The meters is IEC approved + MID approved and verified.

Product Information

  • Dimensions (L x W x H): (65 x 123 x 26.5 mm) 
  • Weight: 0.353 kg
  • Customs tariff: 90283019

SKU: 2CMA170533R1000
Send Inquiry
Select region / language