B23 111-100, Energy meter'Steel', IR port, Three-phase, 5 A


Advanced compact DIN-rail meter with an easy to read back lighted display. The meter is intended for use in the commercial or residential buildings etc. The meter can be used in 3 or 4 wire systems. The meter has several instrumentation values, 25 possible alarms and event logs. Three phase direct connected for active energy. One output for pulses or alarm etc. Accuracy class 1.0 (or B for MID meters). The meters is IEC approved + MID approved and verified.

Product Information

  • Dimensions (L x W x H): (65 x 70 x 26.5 mm) 
  • Weight: 0.31 kg
  • Customs tariff: 90283019

SKU: 2CMA100163R1000
Send Inquiry
Select region / language