B23 113-100, Energy meter'Steel', M-bus, Three-phase, 5 A


Advanced compact DIN-rail meter with an easy to read back lighted display. The meter is intended for use in the commercial or residential buildings etc. The meter can be used in 3 or 4 wire systems. The meter has several instrumentation values, 25 possible alarms and event logs. Three phase direct connected for active energy. One output for pulses or alarm etc. M-Bus communication.Accuracy class 1.0 (or B for MID meters). The meters is IEC approved + MID approved and verified.

Product Information

  • Dimensions (L x W x H): (65 x 70 x 26.5 mm) 
  • Weight: 0.33 kg
  • Customs tariff: 90283019

SKU: 2CMA100165R1000
Send Inquiry
Select region / language