B24 112-100, Energy meter'Steel', Modbus RS485, Three-phase, 1 A
Advanced compact DIN-rail meter with an easy to read back lighted display. The meter is intended for use in the commercial or residential buildings etc. The meter can be used in 3 or 4 wire systems. The meter has several instrumentation values, 25 possible alarms and event logs. Three phase transformer connectedfor active energy. One output for pulses or alarm etc. RS-485 communication over Modbus RTU or EQ Bus. Accuracy class 1.0 (or B for MID meters). The meters is IEC approved + MID approved and verified.
Product Information
- Dimensions (L x W x H): (65 x 70 x 26.5 mm)
- Weight: 0.25 kg
- Customs tariff: 90283019