S801C-C100 High Performance MCB


The S801C-C100 is a 1-pole High Performance Circuit breaker with C-characteristic, with cage terminal and a rated current of 100 A. It is a current limiting device with a maximum breaking capacity of 25kA at 240/415V. It can be used for voltages up to 254/440V and in DC as well. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection.
The S801C-C100 complies with IEC/EN 60898-1 and IEC/EN 60947-2 and allows the use for industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S801C-C100 more comfortable. Due to the fast arc extinction of S801C-C100 your application will be secured.

Product Information

  • Dimensions (L x W x H): (82.5 x 27 x 95 mm) 
  • Weight: 245 g
  • Customs tariff: 85362010
  • Standard: IEC/EN 60947-2, IEC/EN 60898-1, UL 1077
SKU: 2CCS881001R0824
Send Inquiry
Select region / language