S801S-D20 High Performance MCB


The S801S-D20 is a 1-pole High Performance Circuit breaker with D-Dharacteristic, with cage terminal and a rated current of 20 A. It is a current limiting device with a maximum breaking capacity of 50kA at 240/415V. It can be used for voltages up to 400/690V and in DC as well. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection.
The S801S-D20 complies with IEC/EN 60898-1 and IEC/EN 60947-2 and allows the use for residential, commercial and industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S801S-D20 more comfortable. Due to the fast arc extinction of S801S-D20 your application will be secured.

Product Information

  • Dimensions (L x W x H): (82.5 x 27 x 95 mm) 
  • Weight: 245 g
  • Customs tariff: 85362090
  • Standard: IEC/EN 60947-2, IEC/EN 60898-1, UL 1077
SKU: 2CCS861001R0201
 
Send Inquiry
Select region / language