S802N-D63 High Performance MCB


The S802N-D63 is a 2-pole High Performance Circuit breaker with D-Dharacteristic, with cage terminal and a rated current of 63 A. It is a current limiting device with a maximum breaking capacity of 36kA at 240/415V. It can be used for voltages up to 400/690V and in DC as well. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection.
The S802N-D63 complies with IEC/EN 60898-1 and IEC/EN 60947-2 and allows the use for residential, commercial and industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S802N-D63 more comfortable. Due to the fast arc extinction of S802N-D63 your application will be secured.

Product Information

  • Dimensions (L x W x H): (82.5 x 54 x 95 mm) 
  • Weight: 490 g
  • Customs tariff: 85362090
  • Standard: IEC/EN 60947-2, IEC/EN 60898-1, UL 1077
SKU: 2CCS892001R0631
Send Inquiry
Select region / language